How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LL: | 2.95 in |
| BE: | 0.38 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | T: | 1.688 |
| AJ: | 5.88 | BD: | 5.88 |
| G: | 2.87 | AF: | 0.25 |
| AA: | 12.06 | P: | 3.51 in |
| AK: | 4.5 | AE2: | 0.57 |
| I: | 5.02 in | LQ: | 5.88 in |
| H: | 0.53 in | D: | 4.19 |
| BF: | 0.41 | AB: | 5.57 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.57 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Bore Code: | 27 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

