How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| I: | 5.02 in | P: | 3.51 in |
| V: | 2.51 in | AA: | 12.06 |
| D: | 4.19 | BF: | 0.41 |
| G: | 2.87 | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.57 | AF: | 0.25 |
| AG: | 6.31 | LQ: | 5.88 in |
| AK: | 4.5 | H: | 0.53 in |
| T: | 1.688 | AB: | 5.57 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 60:1 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 1.57 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

