How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| D: | 4.19 | BF: | 0.41 |
| V: | 2.51 in | G: | 2.87 |
| AA: | 12.06 | AB: | 5.57 |
| AJ: | 5.88 | AG: | 6.31 |
| AF: | 0.25 | AK: | 4.5 |
| AE2: | 0.57 | BE: | 0.38 in |
| LQ: | 5.88 in | H: | 0.53 in |
| I: | 5.02 in | LL: | 2.95 in |
| P: | 3.51 in | T: | 1.688 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Assembly: | YF-2 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.03 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

