How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.688 |
| AE2: | 0.57 | D: | 4.19 |
| AB: | 5.57 | BF: | 0.53 |
| AA: | 12.06 | AG: | 6.31 |
| LQ1: | 6.31 in | V: | 2.51 in |
| AJ: | 7.25 | I: | 5.02 in |
| P: | 3.51 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| BD: | 9 | LL: | 2.95 in |
| G: | 2.87 | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 180TC | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 7.03 | Service Factor: | 1 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Ratio: | 10:1 |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

