How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AB: | 5.57 |
| T: | 1.688 | D: | 4.19 |
| AK: | 8.5 | I: | 5.02 in |
| H: | 0.53 in | AA: | 12.06 |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| AE2: | 0.57 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AF: | 0.25 | G: | 2.87 |
| P: | 3.51 in | LQ1: | 6.31 in |
Technical Specifications
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Ratio: | 100:1 |
| Model Code: | 32YF | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

