How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.57 |
| V: | 2.51 in | AA: | 12.06 |
| P: | 3.51 in | T: | 1.688 |
| AG: | 6.31 | AF: | 0.25 |
| D: | 4.19 | I: | 5.02 in |
| LQ1: | 6.31 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| BE1: | 0.5 in | LL: | 2.95 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 5.28 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output RPM: | 117 |
| Series Code: | OE | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Model Code: | 32YF | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

