How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| H: | 0.53 in | AJ: | 7.25 |
| I: | 5.02 in | P: | 3.51 in |
| LQ1: | 6.31 in | AE2: | 0.57 |
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 2.51 in | BD: | 9 |
| T: | 1.688 | LL: | 2.95 in |
| D: | 4.19 | AA: | 12.06 |
| G: | 2.87 | BF: | 0.53 |
Technical Specifications
| Bore Code: | 27 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Output RPM: | 117 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Model Code: | 32YF |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.28 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

