How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | H: | 0.53 in |
| D: | 4.19 | AB: | 5.57 |
| BE1: | 0.5 in | AG: | 6.31 |
| BF: | 0.53 | AJ: | 7.25 |
| AA: | 12.06 | V: | 2.51 in |
| BD: | 9 | P: | 3.51 in |
| AF: | 0.25 | AE2: | 0.57 |
| G: | 2.87 | LL: | 2.95 in |
| LQ1: | 6.31 in | T: | 1.688 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 32YF | Ratio: | 20:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 4.19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

