How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| BD: | 9 | AF: | 0.25 |
| AK: | 8.5 | D: | 4.19 |
| V: | 2.51 in | AE2: | 0.57 |
| T: | 1.688 | LL: | 2.95 in |
| P: | 3.51 in | AG: | 6.31 |
| I: | 5.02 in | AB: | 5.57 |
| AA: | 12.06 | BE1: | 0.5 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | LQ1: | 6.31 in |
Technical Specifications
| Bore Code: | 27 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Center Distance (in): | 3.25 | Output RPM: | 87.5 |
| Model Code: | 32YF | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.19 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

