How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 6.31 in |
| AF: | 0.25 | P: | 3.51 in |
| G: | 2.87 | AE2: | 0.57 |
| AJ: | 7.25 | AA: | 12.06 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 6.31 | D: | 4.19 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| I: | 5.02 in | BD: | 9 |
| LL: | 2.95 in | AB: | 5.57 |
| V: | 2.51 in | T: | 1.688 |
Technical Specifications
| Bore Code: | 27 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 4.19 |
| Output Diameter (in): | 1.688 in | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

