How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AK: | 8.5 |
| P: | 3.51 in | AJ: | 7.25 |
| V: | 2.51 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| BF: | 0.53 | AG: | 6.31 |
| LQ1: | 6.31 in | T: | 1.688 |
| BD: | 9 | AF: | 0.25 |
| I: | 5.02 in | LL: | 2.95 in |
| AB: | 5.57 | AE2: | 0.57 |
| BE1: | 0.5 in | D: | 4.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 32YF |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.19 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

