How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AK: | 8.5 | BD: | 9 |
| T: | 1.688 | BF: | 0.53 |
| AJ: | 7.25 | D: | 4.19 |
| V: | 2.51 in | G: | 2.87 |
| P: | 3.51 in | AG: | 6.31 |
| I: | 5.02 in | AF: | 0.25 |
| H: | 0.53 in | AA: | 12.06 |
| AE2: | 0.57 | AB: | 5.57 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | YF-2 | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 3.47 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

