How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 2.95 in |
| H: | 0.53 in | AK: | 8.5 |
| V: | 2.51 in | G: | 2.87 |
| D: | 4.19 | AG: | 6.31 |
| LQ1: | 6.31 in | BE1: | 0.5 in |
| I: | 5.02 in | AJ: | 7.25 |
| BF: | 0.53 | P: | 3.51 in |
| AE2: | 0.57 | AA: | 12.06 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| T: | 1.688 | AB: | 5.57 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 70 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 32YF |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 3.47 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

