How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AG: | 6.31 |
| T: | 1.688 | BF: | 0.53 |
| LQ1: | 6.31 in | AE2: | 0.57 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | D: | 4.19 |
| LL: | 2.95 in | BE1: | 0.5 in |
| V: | 2.51 in | AB: | 5.57 |
| AF: | 0.25 | AA: | 12.06 |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | G: | 2.87 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.688 in |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

