How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | BD: | 9 |
| D: | 4.19 | LL: | 2.95 in |
| AE2: | 0.57 | BF: | 0.53 |
| AK: | 8.5 | AF: | 0.25 |
| AJ: | 7.25 | H: | 0.53 in |
| G: | 2.87 | P: | 3.51 in |
| BE1: | 0.5 in | I: | 5.02 in |
| AG: | 6.31 | LQ1: | 6.31 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | V: | 2.51 in |
Technical Specifications
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 2.35 | Assembly: | YF-2 |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

