How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | LQ1: | 6.31 in |
| D: | 4.19 | G: | 2.87 |
| I: | 5.02 in | AG: | 6.31 |
| BD: | 9 | H: | 0.53 in |
| AJ: | 7.25 | AK: | 8.5 |
| AB: | 5.57 | LL: | 2.95 in |
| V: | 2.51 in | BE1: | 0.5 in |
| AF: | 0.25 | AE2: | 0.57 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | P: | 3.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 2.35 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

