How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | LQ1: | 6.31 in |
| AK: | 8.5 | AJ: | 7.25 |
| P: | 3.51 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| LL: | 2.95 in | G: | 2.87 |
| BE1: | 0.5 in | H: | 0.53 in |
| T: | 1.688 | I: | 5.02 in |
| V: | 2.51 in | BD: | 9 |
| D: | 4.19 | AG: | 6.31 |
| BF: | 0.53 | AF: | 0.25 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 2.35 | Input Bore (C Face): | 1.125 |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output RPM: | 43.8 | Assembly: | YF-2 |
| Series Code: | OE | Model Code: | 32YF |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

