How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.53 |
| D: | 4.19 | LQ1: | 6.31 in |
| AA: | 12.06 | BD: | 9 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| P: | 3.51 in | H: | 0.53 in |
| LL: | 2.95 in | BE1: | 0.5 in |
| I: | 5.02 in | AG: | 6.31 |
| AE2: | 0.57 | AB: | 5.57 |
| G: | 2.87 | T: | 1.688 |
| V: | 2.51 in | AK: | 8.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.14 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Output RPM: | 339 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

