How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BF: | 0.53 |
| LQ1: | 6.31 in | AE2: | 0.57 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| BD: | 9 | AG: | 6.31 |
| AF: | 0.25 | AJ: | 7.25 |
| V: | 2.51 in | D: | 4.19 |
| AB: | 5.57 | G: | 2.87 |
| AK: | 8.5 | AA: | 12.06 |
| BE1: | 0.5 in | T: | 1.688 |
| P: | 3.51 in | H: | 0.53 in |
Technical Specifications
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

