How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 6.31 in |
| AA: | 12.06 | T: | 1.688 |
| I: | 5.02 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| LL: | 2.95 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 4.19 |
| AF: | 0.25 | AG: | 6.31 |
| G: | 2.87 | AB: | 5.57 |
| BD: | 9 | H: | 0.53 in |
| V: | 2.51 in | AK: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 27 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.91 |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.688 in | Ratio: | 50:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

