How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BD: | 9 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| I: | 5.02 in | AE2: | 0.57 |
| AJ: | 7.25 | D: | 4.19 |
| LQ1: | 6.31 in | BF: | 0.53 |
| AA: | 12.06 | AK: | 8.5 |
| V: | 2.51 in | BE1: | 0.5 in |
| AG: | 6.31 | AB: | 5.57 |
| H: | 0.53 in | T: | 1.688 |
| LL: | 2.95 in | AF: | 0.25 |
Technical Specifications
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Assembly: | YF-2 | Model Code: | 32YF |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 1.57 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

