How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.87 |
| T: | 1.688 | AK: | 8.5 |
| LQ1: | 6.31 in | AF: | 0.25 |
| AJ: | 7.25 | H: | 0.53 in |
| AE2: | 0.57 | P: | 3.51 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AA: | 12.06 |
| BD: | 9 | AB: | 5.57 |
| V: | 2.51 in | D: | 4.19 |
| AG: | 6.31 | BF: | 0.53 |
Technical Specifications
| Output RPM: | 233 | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.84 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 180TC |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

