How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AJ: | 7.25 |
| AB: | 5.57 | BD: | 9 |
| AF: | 0.25 | H: | 0.53 in |
| I: | 5.02 in | P: | 3.51 in |
| AE2: | 0.57 | G: | 2.87 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| D: | 4.19 | AG: | 6.31 |
| T: | 1.688 | BE1: | 0.5 in |
| BF: | 0.53 | V: | 2.51 in |
| LL: | 2.95 in | LQ1: | 6.31 in |
Technical Specifications
| Bore Code: | 27 | Series Code: | OE |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 80:1 | Center Distance (in): | 3.25 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Output Diameter (in): | 1.688 in |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

