How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AB: | 5.57 |
| H: | 0.53 in | T: | 1.688 |
| BE1: | 0.5 in | D: | 4.19 |
| P: | 3.51 in | BD: | 9 |
| AF: | 0.25 | AG: | 6.31 |
| AJ: | 7.25 | G: | 2.87 |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| LQ1: | 6.31 in | AA: | 12.06 |
| AE2: | 0.57 | V: | 2.51 in |
Technical Specifications
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Model Code: | 32YF | Ratio: | 80:1 |
| Bore Code: | 27 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.03 | Center Distance (in): | 3.25 |
| Ratio Range: | 80:1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

