How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.51 in |
| LQ1: | 6.31 in | D: | 4.19 |
| G: | 2.87 | AB: | 5.57 |
| P: | 3.51 in | H: | 0.53 in |
| AA: | 12.06 | AK: | 8.5 |
| AE2: | 0.57 | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | T: | 1.688 |
| BE1: | 0.5 in | AF: | 0.25 |
| AG: | 6.31 | LL: | 2.95 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Series Code: | OE | Assembly: | YF-2 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

