How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | I: | 5.02 in |
| AK: | 8.5 | LL: | 2.95 in |
| AF: | 0.25 | H: | 0.53 in |
| BF: | 0.53 | AB: | 5.57 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 6.31 | AA: | 12.06 |
| P: | 3.51 in | G: | 2.87 |
| AE2: | 0.57 | LQ1: | 6.75 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| BD: | 9 | D: | 4.19 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Assembly: | YF-2 |
| Ratio: | 10:1 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.03 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

