How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | LQ1: | 6.75 in |
| G: | 2.87 | BE1: | 0.5 in |
| D: | 4.19 | T: | 1.688 |
| AK: | 8.5 | BF: | 0.53 |
| I: | 5.02 in | AG: | 6.31 |
| AB: | 5.57 | AF: | 0.25 |
| H: | 0.53 in | AJ: | 7.25 |
| V: | 2.51 in | P: | 3.51 in |
| AA: | 12.06 | BD: | 9 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 3.25 | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 27 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.03 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Model Code: | 32YF |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

