How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AE2: | 0.57 |
| BD: | 9 | V: | 2.51 in |
| AB: | 5.57 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 2.87 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | H: | 0.53 in |
| AJ: | 7.25 | LL: | 2.95 in |
| P: | 3.51 in | D: | 4.19 |
| I: | 5.02 in | LQ1: | 6.75 in |
| AK: | 8.5 | T: | 1.688 |
Technical Specifications
| Output RPM: | 17.5 | Service Factor: | 1 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Model Code: | 32YF |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.691 | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

