How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AB: | 5.57 |
| I: | 5.02 in | BE1: | 0.5 in |
| LL: | 2.95 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AG: | 6.31 | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.57 |
| AF: | 0.25 | H: | 0.53 in |
| T: | 1.688 | LQ1: | 6.75 in |
| V: | 2.51 in | D: | 4.19 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.691 |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Output RPM: | 17.5 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 32YF |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

