How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.57 |
| AA: | 12.06 | AB: | 5.57 |
| D: | 4.19 | LL: | 2.95 in |
| AG: | 6.31 | G: | 2.87 |
| T: | 1.688 | BF: | 0.53 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| LQ1: | 6.75 in | AK: | 8.5 |
| BD: | 9 | I: | 5.02 in |
| P: | 3.51 in | AF: | 0.25 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 32YF | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 5.28 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Gear Type: | Worm | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Ratio: | 15:1 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

