How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | LL: | 2.95 in |
| D: | 4.19 | AA: | 12.06 |
| AF: | 0.25 | AB: | 5.57 |
| BE1: | 0.5 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| BD: | 9 | AJ: | 7.25 |
| G: | 2.87 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.57 |
| BF: | 0.53 | V: | 2.51 in |
| AG: | 6.31 | LQ1: | 6.75 in |
Technical Specifications
| Model Code: | 32YF | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.19 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

