How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ1: | 6.75 in |
| AG: | 6.31 | AK: | 8.5 |
| P: | 3.51 in | LL: | 2.95 in |
| D: | 4.19 | V: | 2.51 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | G: | 2.87 |
| AA: | 12.06 | I: | 5.02 in |
| T: | 1.688 | BD: | 9 |
| AF: | 0.25 | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 4.19 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

