How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| P: | 3.51 in | AG: | 6.31 |
| AB: | 5.57 | LL: | 2.95 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.688 |
| D: | 4.19 | AE2: | 0.57 |
| V: | 2.51 in | H: | 0.53 in |
| G: | 2.87 | AF: | 0.25 |
| BD: | 9 | I: | 5.02 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Series Code: | OE | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 3 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Center Distance (in): | 3.25 | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Diameter (in): | 1.688 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

