How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.87 |
| T: | 1.688 | BD: | 9 |
| AB: | 5.57 | AG: | 6.31 |
| H: | 0.53 in | AE2: | 0.57 |
| AA: | 12.06 | D: | 4.19 |
| P: | 3.51 in | AK: | 8.5 |
| LQ1: | 6.75 in | AJ: | 7.25 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | I: | 5.02 in |
| BF: | 0.53 | AF: | 0.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Bore Code: | 27 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.35 |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

