How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LL: | 2.95 in |
| LQ1: | 6.75 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | I: | 5.02 in |
| AG: | 6.31 | AK: | 8.5 |
| T: | 1.688 | AB: | 5.57 |
| BD: | 9 | BF: | 0.53 |
| D: | 4.19 | G: | 2.87 |
| V: | 2.51 in | H: | 0.53 in |
| BE1: | 0.5 in | AF: | 0.25 |
| AA: | 12.06 | AE2: | 0.57 |
Technical Specifications
| Bore Code: | 27 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.35 | Ratio: | 40:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Input Bore (C Face): | 1.375 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

