How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| AF: | 0.25 | AG: | 6.31 |
| P: | 3.51 in | I: | 5.02 in |
| G: | 2.87 | AB: | 5.57 |
| AJ: | 7.25 | T: | 1.688 |
| LL: | 2.95 in | H: | 0.53 in |
| AA: | 12.06 | BF: | 0.53 |
| AE2: | 0.57 | D: | 4.19 |
| AK: | 8.5 | LQ1: | 6.75 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 5:1 | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.14 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

