How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AA: | 12.06 | G: | 2.87 |
| H: | 0.53 in | BF: | 0.53 |
| T: | 1.688 | V: | 2.51 in |
| AF: | 0.25 | P: | 3.51 in |
| LL: | 2.95 in | I: | 5.02 in |
| AG: | 6.31 | BD: | 9 |
| BE1: | 0.5 in | AB: | 5.57 |
| LQ1: | 6.75 in | AE2: | 0.57 |
Technical Specifications
| Bore Code: | 27 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Output RPM: | 35 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.91 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

