How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AA: | 12.06 |
| AF: | 0.25 | AE2: | 0.57 |
| LL: | 2.95 in | V: | 2.51 in |
| AB: | 5.57 | G: | 2.87 |
| LQ1: | 6.75 in | BF: | 0.53 |
| H: | 0.53 in | I: | 5.02 in |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 4.19 | P: | 3.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output RPM: | 29.2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.57 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Ratio: | 60:1 | Model Code: | 32YF |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

