How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| D: | 4.19 | LL: | 2.95 in |
| P: | 3.51 in | BD: | 9 |
| I: | 5.02 in | BF: | 0.53 |
| G: | 2.87 | T: | 1.688 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| LQ1: | 6.75 in | AF: | 0.25 |
| AB: | 5.57 | AA: | 12.06 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 6.31 | AE2: | 0.57 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.57 |
| Series Code: | OE | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Bore Code: | 27 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

