How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AF: | 0.25 |
| V: | 2.51 in | P: | 3.51 in |
| AJ: | 7.25 | AE2: | 0.57 |
| G: | 2.87 | AA: | 12.06 |
| H: | 0.53 in | T: | 1.688 |
| BD: | 9 | AG: | 6.31 |
| D: | 4.19 | LL: | 2.95 in |
| LQ1: | 6.75 in | BE1: | 0.5 in |
| AB: | 5.57 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
Technical Specifications
| Model Code: | 32YF | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.84 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Bore Code: | 27 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

