How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| LL: | 2.95 in | BD: | 9 |
| AJ: | 7.25 | T: | 1.688 |
| BF: | 0.53 | AF: | 0.25 |
| LQ1: | 6.75 in | V: | 2.51 in |
| AE2: | 0.57 | AK: | 8.5 |
| BE1: | 0.5 in | P: | 3.51 in |
| I: | 5.02 in | D: | 4.19 |
| G: | 2.87 | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.84 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

