How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| D: | 4.19 | AA: | 12.06 |
| AG: | 6.31 | AJ: | 7.25 |
| AE2: | 0.57 | BD: | 9 |
| AB: | 5.57 | T: | 1.688 |
| V: | 2.51 in | P: | 3.51 in |
| I: | 5.02 in | AF: | 0.25 |
| G: | 2.87 | LQ1: | 6.75 in |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Ratio: | 80:1 |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Bore Code: | 27 | Model Code: | 32YF |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

