How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AJ: | 7.25 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| G: | 2.87 | BD: | 9 |
| AB: | 5.57 | BE1: | 0.5 in |
| T: | 1.688 | AK: | 8.5 |
| AE2: | 0.57 | AF: | 0.25 |
| D: | 4.19 | P: | 3.51 in |
| V: | 2.51 in | LQ1: | 6.75 in |
| I: | 5.02 in | AG: | 6.31 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.03 | Input RPM: | 1,750 |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Bore Code: | 27 | Center Distance (in): | 3.25 |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

