How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.688 |
| AB: | 5.57 | P: | 3.51 in |
| BD: | 9 | V: | 2.51 in |
| D: | 4.19 | AA: | 12.06 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 6.31 | AE2: | 0.57 |
| BF: | 0.53 | LL: | 2.95 in |
| LQ1: | 6.75 in | AK: | 8.5 |
| I: | 5.02 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
Technical Specifications
| Model Code: | 32YF | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

