How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| T: | 1.688 | G: | 2.87 |
| AA: | 12.06 | D: | 4.19 |
| H: | 0.53 in | BE: | 0.38 in |
| BF: | 0.41 | I: | 5.02 in |
| LQ: | 5.88 in | V: | 2.51 in |
| AK: | 4.5 | LL: | 2.95 in |
| AG: | 6.31 | BD: | 5.88 |
| AJ: | 5.88 | AB: | 5.57 |
| AE2: | 0.57 | AF: | 0.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 7.03 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Service Factor: | 1 | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

