How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | P: | 3.51 in |
| AB: | 5.57 | BF: | 0.41 |
| G: | 2.87 | AE2: | 0.57 |
| T: | 1.688 | LQ: | 5.88 in |
| AK: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | LL: | 2.95 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AJ: | 5.88 |
| D: | 4.19 | BD: | 5.88 |
| AA: | 12.06 | V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.691 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Model Code: | 32YF |
| Motor Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 27 | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.688 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

