How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | T: | 1.688 |
| AG: | 6.31 | LQ: | 5.88 in |
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.57 | D: | 4.19 |
| BE: | 0.38 in | G: | 2.87 |
| AA: | 12.06 | BF: | 0.41 |
| V: | 2.51 in | BD: | 5.88 |
| AF: | 0.25 | AB: | 5.57 |
| LL: | 2.95 in | AK: | 4.5 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 5.28 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

