How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 4.19 |
| LL: | 2.95 in | BF: | 0.41 |
| V: | 2.51 in | AJ: | 5.88 |
| P: | 3.51 in | G: | 2.87 |
| AF: | 0.25 | AA: | 12.06 |
| LQ: | 5.88 in | AG: | 6.31 |
| BE: | 0.38 in | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | T: | 1.688 |
| AE2: | 0.57 | I: | 5.02 in |
Technical Specifications
| Assembly: | YF-2 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.47 | Input RPM: | 1,750 |
| Model Code: | 32YF | Output Diameter (in): | 1.688 in |
| Ratio: | 25:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series Code: | OE |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

