How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | LQ: | 5.88 in |
| LL: | 2.95 in | AF: | 0.25 |
| AJ: | 5.88 | D: | 4.19 |
| P: | 3.51 in | AA: | 12.06 |
| AG: | 6.31 | I: | 5.02 in |
| AE2: | 0.57 | AK: | 4.5 |
| AB: | 5.57 | T: | 1.688 |
| BF: | 0.41 | G: | 2.87 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Ratio Range: | 25:1 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

