How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| D: | 4.19 | I: | 5.02 in |
| LL: | 2.95 in | P: | 3.51 in |
| AK: | 4.5 | AE2: | 0.57 |
| AB: | 5.57 | LQ: | 5.88 in |
| G: | 2.87 | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.25 |
| BE: | 0.38 in | V: | 2.51 in |
| AG: | 6.31 | T: | 1.688 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YF-2 | Ratio: | 30:1 |
| Center Distance (in): | 3.25 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

